IESNA:LM-63-2002
[TEST]P940819
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-760-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18799
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2505.1 2310 2132.1 1966.5 1831.3 1773.4 1770.3 1800.8 1882.1 2054.9
2324.2 2639.2 2994.9 3385.2 3712.4 4008.2 4282.5 4586.4 4834.4 5100.6
5428.9 5645.4 5804.9 6010.2 6304.9 6902.5 7795.8 8920.8 9848.6 9725.7
7978.7 4278.5 1395.3 592.5 231.7 76.2 0
2505.1 2324.2 2147.4 1979.7 1844.5 1777.4 1778.5 1806.9 1887.2 2057.9
2322.2 2624 2980.7 3376 3704.3 4004.1 4272.4 4560 4819.1 5086.4
5408.6 5657.5 5829.3 5975.6 6280.5 6841.5 7691.1 8817.1 9810 9702.3
8130.1 4518.3 1604.7 616.9 259.1 92.5 0
2505.1 2330.3 2160.6 2000 1865.9 1789.6 1779.5 1797.8 1859.8 1990.9
2215.5 2517.3 2865.9 3238.8 3590.5 3906.5 4170.8 4412.6 4667.7 4958.4
5281.5 5630.1 5914.7 6135.2 6404.5 6860.8 7593.5 8697.2 9953.3 10457.4
9299.8 6037.6 2406.5 1075.2 474.6 169.7 0
2505.1 2327.2 2172.8 2022.4 1891.3 1815 1792.7 1805.9 1848.6 1945.1
2127 2385.2 2693.1 3029.5 3375 3736.8 4081.3 4371 4643.3 4941.1
5302.9 5664.7 5993.9 6289.7 6633.2 7063 7733.8 8829.3 10497 12138.3
12108.8 8940.1 4551.9 2149.4 993.9 340.4 0
2505.1 2342.5 2202.2 2072.2 1953.3 1868.9 1837.4 1843.5 1876 1947.2
2076.2 2274.4 2539.6 2824.2 3124 3477.7 3889.2 4319.1 4699.2 5092.5
5472.6 5896.4 6343.5 6768.3 7243.9 7843.5 8688.1 9932 11918.8 14422.8
15322.2 11961.4 7772.4 3988.8 1727.7 537.6 0
2505.1 2340.5 2211.4 2081.3 1964.4 1876 1840.5 1848.6 1880.1 1949.2
2065.1 2258.1 2513.2 2793.7 3086.4 3431.9 3847.6 4284.6 4685 5096.6
5487.8 5910.6 6357.8 6805.9 7303.9 7922.8 8766.3 9994 11920.8 14369
15315.1 12141.3 7738.9 3926.8 1690 518.3 0
2505.1 2361.8 2244.9 2137.2 2035.6 1954.3 1912.6 1905.5 1936 1998
2097.6 2251 2446.2 2680.9 2971.6 3302.9 3733.8 4216.5 4743.9 5304.9
5868.9 6423.8 6947.2 7456.3 7995 8602.7 9288.7 10135.2 11220.6 12248
11619 8168.7 3501 1114.8 402.4 98.6 0
2505.1 2388.2 2295.7 2216.5 2141.3 2075.2 2032.5 2012.2 2025.4 2079.3
2166.7 2280.5 2430.9 2640.3 2925.8 3287.6 3720.5 4218.5 4759.2 5310
5834.4 6335.4 6812 7271.4 7685 8045.8 8329.3 8488.9 8356.7 7356.7
4676.9 1636.2 642.3 368.9 182.9 63 0
2505.1 2424.8 2362.8 2310 2263.2 2217.5 2189 2179.9 2189 2224.6
2284.6 2369.9 2497 2692.1 2952.3 3282.5 3681.9 4133.2 4593.5 5042.7
5456.3 5865.9 6205.3 6506.1 6726.7 6836.4 6795.8 6475.6 5598.6 3771.4
1560 669.7 458.3 322.2 206.3 89.4 0
2505.1 2460.4 2430.9 2409.6 2389.2 2374 2370.9 2384.2 2411.6 2461.4
2527.5 2614.9 2733.8 2913.6 3144.3 3448.2 3822.2 4243.9 4686 5145.4
5611.8 6072.2 6499 6866.9 7158.6 7272.4 7051.9 6202.3 4397.4 1983.7
822.2 526.4 373 255.1 166.7 76.2 0
2505.1 2512.2 2516.3 2527.5 2539.6 2557.9 2585.4 2632.1 2696.2 2777.5
2882.1 3010.2 3188 3436 3760.2 4153.5 4598.6 5070.1 5560 6050.8
6537.6 7015.3 7464.5 7772.4 7832.4 7511.2 6658.6 5151.4 2980.7 1116.9
577.2 399.4 276.4 170.7 101.6 36.6 0
2505.1 2526.4 2544.7 2575.2 2601.6 2633.1 2675.8 2727.7 2799.8 2887.2
2991.9 3128.1 3307.9 3544.7 3831.3 4165.7 4532.5 4916.7 5315.1 5705.3
6078.3 6448.2 6762.2 6941.1 6863.9 6438 5580.3 4256.1 2425.8 919.7
490.9 334.4 231.7 139.2 76.2 21.3 0
2505.1 2542.7 2580.3 2620.9 2665.7 2704.3 2757.1 2817.1 2880.1 2964.4
3057.9 3163.6 3300.8 3472.6 3672.8 3897.4 4142.3 4394.3 4652.5 4896.4
5125 5310 5405.5 5328.3 5015.3 4418.7 3594.5 2603.7 1478.7 678.9
413.6 292.7 207.3 135.2 80.3 27.4 0
2505.1 2562 2628.1 2696.2 2755.1 2800.8 2850.6 2889.2 2918.7 2947.2
2967.5 2982.7 2997 3004.1 2992.9 2943.1 2851.6 2740.9 2632.1 2472.6
2211.4 1877 1554.9 1286.6 1067.1 893.3 758.1 652.4 563 486.8
409.6 342.5 278.5 208.3 133.1 48.8 0
2505.1 2590.5 2674.8 2757.1 2813 2849.6 2868.9 2876 2860.8 2834.4
2795.7 2738.8 2646.4 2526.4 2376 2209.4 2046.8 1891.3 1737.8 1583.3
1426.8 1284.6 1162.6 1042.7 938 846.5 770.3 704.3 640.2 576.2
501 428.9 345.5 258.1 151.4 60 0
2505.1 2614.9 2720.5 2795.7 2842.5 2857.7 2848.6 2832.3 2794.7 2740.9
2652.5 2514.2 2355.7 2204.3 2087.4 1990.9 1883.1 1759.2 1632.1 1513.2
1416.7 1364.8 1289.6 1186 1087.4 998 907.5 819.1 740.9 665.7
579.3 484.8 375 265.2 154.5 74.2 0
2505.1 2635.2 2748 2818.1 2843.5 2835.4 2820.1 2785.6 2723.6 2627
2499 2362.8 2239.8 2132.1 2029.5 1928.9 1822.2 1709.4 1610.8 1536.6
1514.2 1508.1 1456.3 1370.9 1278.5 1183.9 1070.1 958.3 854.7 767.3
681.9 587.4 493.9 381.1 266.3 138.2 0
2505.1 2656.5 2772.4 2834.4 2839.4 2818.1 2790.7 2737.8 2642.3 2525.4
2420.7 2334.4 2241.9 2134.2 2014.2 1896.4 1773.4 1657.5 1550.8 1489.8
1469.5 1443.1 1411.6 1357.7 1264.2 1170.7 1089.4 1014.2 956.3 892.3
812 726.6 634.1 525.4 411.6 244.9 0
2505.1 2669.7 2784.6 2830.3 2825.2 2793.7 2751 2677.9 2569.1 2471.6
2403.5 2337.4 2255.1 2148.4 2018.3 1868.9 1721.6 1582.3 1460.4 1406.5
1349.6 1311 1265.3 1167.7 1071.1 997 935 890.2 854.7 798.8
743.9 660.6 567.1 475.6 367.9 218.5 0
2505.1 2674.8 2795.7 2834.4 2818.1 2784.6 2730.7 2636.2 2530.5 2452.2
2394.3 2334.4 2257.1 2158.5 2021.4 1852.7 1666.7 1500 1370.9 1306.9
1235.8 1171.8 1081.3 973.6 891.3 828.3 778.5 736.8 692.1 640.2
601.6 521.3 424.8 347.6 267.3 134.1 0
2505.1 2690.1 2803.9 2836.4 2819.1 2780.5 2714.4 2618.9 2513.2 2440.1
2385.2 2319.1 2247 2141.3 2005.1 1837.4 1646.3 1458.3 1318.1 1223.6
1129.1 1060 962.4 882.1 804.9 744.9 697.2 659.6 628.1 592.5
626 519.3 396.3 302.8 224.6 93.5 0
2505.1 2689 2805.9 2839.4 2821.2 2778.5 2719.5 2619.9 2511.2 2442.1
2385.2 2322.2 2252 2149.4 2016.3 1847.6 1655.5 1463.4 1314 1214.4
1119.9 1047.8 952.2 869.9 792.7 731.7 683.9 647.4 619.9 584.4
646.3 478.7 379.1 304.9 226.6 93.5 0
